eo_logo
 
Product added to cart

Rack and Pinion Stages

X-Axis Metric Stages

X-Axis Metric Stages X-Y Axis Metric Stages X-Y-Z Axis Metric Stages Z-Axis Metric Stage +4
×
  • Aluminum Stage with Brass Rack and Pinion
  • 20mm Travel per Knob Rotation
  • Scale Features 1mm Increments with Locking Lever
  • Basic Rack and Pinion Stages Also Available

Common Specifications

Note:
With locking lever
Guide System:
Dovetail
Construction:
Rack and Pinion: Brass
Stage: Aluminum
Travel Per Knob Rotation (mm):
20
Type of Drive:
Rack and Pinion

Products

 Type of Movement   Type of Drive   Type   Travel (mm)   Resolution (mm)   Center Hole   Compare   Stock Number   Price  Buy
Linear (X) Rack and Pinion Metric 30 (±15) 0.1 None
Linear (X) Rack and Pinion Metric 60 (±30) 0.1 None
Linear (X) Rack and Pinion Metric 100 (±50) 0.1 None
Linear (X-Y) Rack and Pinion Metric 30 (±15) 0.1 None
Linear (X-Y) Rack and Pinion Metric 60 (±30) 0.1 None
Linear (X-Y-Z) Rack and Pinion Metric 60 (±30) in X and Y
40 (±20) in Z
0.1 None
Linear (X-Y-Z) Rack and Pinion Metric 30 (±15) in X and Y
40 (±20) in Z
0.1 None
Linear (Z) Rack and Pinion Metric 40 (±20) 0.1 None
Linear (X-Z) Rack and Pinion Metric 60 (±30) in X
40 (±20) in Z
0.1 None
Linear (X) Rack and Pinion Metric 60 (±30) 0.1 M16 x 1
Linear (X-Y) Rack and Pinion Metric 60 (±30) 0.1 M16 x 1

Product Details

Rack and Pinion Stages are ideal for a wide range of applications requiring high load capacity, accuracy, and long travel distances. The knob provides coarse positioning adjustment with 20mm of travel per rotation and can be locked in place with the locking lever. These stages feature a Vernier scale with a resolution of 1mm for accurate and repeatable adjustments. Rack and Pinion Stages are available in a variety of translation axes, including Linear (X), Linear (X-Y), Linear (X-Z), Linear (X-Y-Z), and Linear (Z). 

Note: Use 120mm x 70mm Metric Base Plate (#54-977) to connect Rack and Pinion Stages to breadboards. Z Axis Right Angle Brackets are available for use with stages that support Z axis translation.

Technical Information

Accessories

Title CompareStock Number  Price Buy
M6 Post Holder with Male Stud #64-374 C$87.50 Qty 10+ C$77.70   Request Quote
  • In Stock
    ×
¼-20 Post Holder with Male Stud #64-375 C$87.50 Qty 10+ C$77.70   Request Quote
  • In Stock
    ×
½" Diameter Post Holder #64-376 C$78.40 Qty 10+ C$69.72   Request Quote
  • In Stock
    ×

Related Products