eo_logo
 
Product added to cart

Sill Optics Multispectral F-Theta Lenses

See More by Sill Optics
×
  • Multispectral Design Wavelength of 532nm and 1064nm
  • Large Scan Field of 102mm x 102mm and a Focal Length of 163mm
  • High Damage Thresholds and Low Telecentricity Errors
  • GalvanometersBeam Expanders, and Laser Sources Also Available

Sill Optics Multispectral F-Theta Lenses are high quality lenses that are ideal agricultural inspection, confocal microscopy, and environmental research applications. This F-Theta Lens offers a focal length of 163mm, and a large scan field of 102mm (X) x 102mm (Y). Corrected for Nd:YAG fundamental wavelength of 1064nm and the second harmonic wavelength for 532nm, this lens features a common mounting thread for easy integration into galvo systems. Sill Optics Multispectral F-Theta Lenses feature a high damage threshold of 2.5 J/cm² (1ns, 50Hz) for pulsed lasers and 2.5 MW/cm² for continuous wave (CW) lasers.

Products

DWL (nm)  Wavelength Range (nm)   Scan Angle (°)   Scan Field (mm)  FL (mm)  Compare   Stock Number   Price  Buy
532 532, 1064 ±25.30 102.0 x 102.0 163.00