eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Uncoated Convex Laser Mirrors

×
  • High Precision Fused Silica Mirror Substrates
  • Large Selection of Diameters and Focal Lengths
  • Custom Coating Options Available

TECHSPEC® Uncoated Convex Laser Mirrors offer high precision 20-10 surface quality ideal for laser beam focusing applications. Featuring fused silica substrates, these convex mirrors are resistant to thermal shock and are available in focal lengths from 25mm to 500mm. TECHSPEC Uncoated Convex Laser Mirrors are ideal for applications in environments with temperature fluctuations. Custom coating options including protected metal coatings and dielectric mirror coatings are available. 

Common Specifications

Back Surface:
Commercial Polish
Clear Aperture (%):
90
Edge Thickness ET (mm):
6.00 ±0.2
Coating:
Uncoated
Effective Focal Length EFL (mm):
6.00
Substrate:
Fused Silica (Corning 7980)
Surface Quality:
20-10

Products

 Title   Compare   Stock Number   Price  Buy
12.7mm Dia. x 500mm ROC, Uncoated, Convex Laser Mirror
25.4mm Dia. x 50mm ROC, Uncoated, Convex Laser Mirror
25.4mm Dia. x 75mm ROC, Uncoated, Convex Laser Mirror
25.4mm Dia. x 100mm ROC, Uncoated, Convex Laser Mirror
25.4mm Dia. x 150mm ROC, Uncoated, Convex Laser Mirror
25.4mm Dia. x 200mm ROC, Uncoated, Convex Laser Mirror
25.4mm Dia. x 300mm ROC, Uncoated, Convex Laser Mirror
25.4mm Dia. x 400mm ROC, Uncoated, Convex Laser Mirror
25.4mm Dia. x 500mm ROC, Uncoated, Convex Laser Mirror
25.4mm Dia. x 1000mm ROC, Uncoated, Convex Laser Mirror
25.4mm Dia. x 1500mm ROC, Uncoated, Convex Laser Mirror
25.4mm Dia. x 2000mm ROC, Uncoated, Convex Laser Mirror
25.4mm Dia. x 3000mm ROC, Uncoated, Convex Laser Mirror

Related Products