eo_logo
 
Product added to cart

Zaber™ High Accuracy Linear Actuators

See More by Zaber™
×
  • Miniature, Robust Design
  • Integrated Motor and Controller
  • Controlled Manually or via RS-232 Serial Interface
  • Available with Integrated, 250 Counts per Revolution (CPR) Motor Mounted Encoder

Common Specifications

Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber
Type of Motor:
Stepper (2 Phase)
Type of Movement:
Linear (X)
Backlash (μm):
<15
Repeatability (μm):
<1
Speed (mm/s):
0.000029 to 30
Thrust (N):
25
Resolution (μm):
0.047625
Maximum Operating Current (mA):
180
Type of Drive:
Precision Lead Screw
Power Supply:
24-48 VDC
Computer Interface:
RS-232
Mount:
3/8-32 Nut, 3/8" Shank or M3 Screws
Operating Temperature (°C):
0 to 50

Products

 Dimensions (mm)   Travel (mm)   Encoder   Compare   Stock Number   Price  Buy
137.1 L x 49.4 W x 20.0 H 25.4 -
137.1 L x 49.4 W x 20.0 H 25.4 Yes
162.5 L x 49.4 W x 20.0 H 50.8 -
162.5 L x 49.4 W x 20.0 H 50.8 Yes

Product Details

Zaber™ High Accuracy Linear Actuators feature 50nm resolution with up to 50mm travel distance. These computer-controlled, self-contained linear actuators include a stepper motor and a built-in controller that can connect directly a computer’s RS-232 port while requiring only the included 15V power supply. Encoder versions are available for all travel lengths and include 250 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ High Accuracy Linear Actuators also feature an industry standard 3/8” shank that fits most common stages. The actuator shaft does not rotate and will not transmit any torque to the translation stage. When used manually, the actuator can be monitored using a computer if needed.

Note: A 6ft. data cable, RS-232 adapter, and universal power supply are sold separately as accessories

Accessories

Title CompareStock Number  Price Buy
6ft Data Cable, 6-pin Mini-Din Male to Female #56-543 C$15.40   Request Quote
  • In Stock
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 C$63.00   Request Quote
  • In Stock
    ×
2.1mm Power Plug #56-546 C$274.40   Request Quote
  • In Stock
    ×
RS-232 Serial Port Adapter #59-749 C$65.80   Request Quote
  • In Stock
    ×
48V Universal Power Supply #15-294 C$60.20   Request Quote
  • In Stock
    ×

Related Products