eo_logo
 
Product added to cart

Zaber™ Motorized Goniometers

See More by Zaber™
×
  • 40mm and 60mm Center of Rotation Options
  • Small Footprint with a Low Profile for Compact Systems
  • 30N (~3kg) Centered Load Capacity
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder

Zaber™ Motorized Goniometers provide electronically controlled, precise angular adjustment of an object about a fixed point located above the center of the mounting surface. Featuring a built-in controller, these goniometers can be controlled manually with an indexed control knob or computer controlled via RS-232 communication or via USB with the included software. Encoder version are available for all travel options, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ Motorized Goniometers are ideal for providing tip and tilt adjustment for optical components in laser alignment and beam steering applications. These goniometers feature an interlocking alignment system to ensure a common center of rotation when the 40mm and 60mm options are stacked, and can be daisy-chained with additional stages using only one power supply for ease of system integration.

Note: A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories.

Common Specifications

Manual Control:
Yes
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Type of Motor:
2-Phase Stepper
Type of Movement:
Goniometer
Guide System:
Crossed Roller Bearing
Stage Size (mm):
40 x 40
Accuracy (°):
0.06, Unidirectional
Backlash (°):
< 0.01
Height (mm):
20.8
Load Capacity (kg):
3
Load Capacity (N):
30 (Centered Load)
Repeatability (°):
< 0.005
Speed (°/s):
Max: 30
Current (mA):
350
Type of Drive:
Precision Worm Gear
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-294
Europe: #15-294
Japan: #23-662
Korea: #33-773
China: #15-294
Computer Interface:
USB with #15-295 RS-232 with #15-297
Operating Temperature (°C):
0 to +50

Products

 Title   Compare   Stock Number   Price  Buy
40mm Center of Rotation, Motorized Goniometer Stage, Integrated Controller
60mm Center of Rotation, Motorized Goniometer Stage, Integrated Controller
40mm Center of Rotation, Motorized Goniometer Stage, Integrated Controller with Encoder
60mm Center of Rotation, Motorized Goniometer Stage, Integrated Controller with Encoder

Accessories

Title CompareStock Number  Price Buy
48V Universal Power Supply #15-294 C$60.20   Request Quote
  • In Stock
    ×
Motorized Goniometer Breadboard Adapter Plate #26-082 C$81.20   Request Quote
  • In Stock
    ×
High Load Capacity, Motorized Linear Stage 90° Angle Bracket, Metric #26-083 C$266.00   Request Quote
  • In Stock
    ×

Related Products