TECHSPEC® C Series Fixed Focal Length Lenses are designed for use in machine vision applications with the working distance and resolution requirements of factory automation and inspection in mind. TECHSPEC® C Series Fixed Focal Length Lenses feature large maximum apertures, allowing these high performance lenses to be used in even the most restrictive lighting conditions. Each lens has a broadband anti-reflection coating, locking iris and focus adjustment with recessed set screws, and a ruggedized, robust housing for space-restrictive applications. C Series lenses are manufactured to high tolerances, which result in high levels of imaging performance with low lens-to-lens variation. Through combining optical performance, industrial features, and compact package sizes, our TECHSPEC® C Series Fixed Focal Length Lenses are ideal for use in factory automation and inspection.
Edmund Optics has created a family of high performance optical designs (the C Series family) and developed 6 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the C Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:
Focal Length | A | B | C | D |
3.5mm | 50.0mm | 39.3mm | 32.0mm | 2.72mm |
4.5mm | 40.0mm | 37.5mm | 32.0mm | 2.78mm |
6.0mm | 36.0mm | 48.9mm | 35.8mm | 1.4mm |
8.5mm | 32.0mm | 34.5mm | 32.0mm | 0.0mm |
12mm | 32.0mm | 27.9mm | 32.0mm | 0.5mm |
16mm | 33.0mm | 40.5mm | 33.0mm | 1.0mm |
25mm | 31.0mm | 30.5mm | 31.0mm | 1.3mm |
35mm | 33.0mm | 41.0mm | 33.0mm | 0.0mm |
50mm | 35.8mm | 53.7mm | 35.8mm | 2.85mm |
100mm | 52.0mm | 93.5mm | 41.0mm | 7.0mm |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act