Precision Ellipsoidal Reflectors are ideal for simplifying system design and integration. By having two focal points, ellipsoidal mirrors eliminate the need for multiple focusing components within an assembly. When a light source is placed at the first focal point, the source will refocus at the second focal point. Precision Ellipsoidal Reflectors are available with two mirror coating options. The protected aluminum coating features broadband high reflection through the visible and IR spectra. The cold mirror coating reflects visible light while transmitting NIR, making it ideal for cold condensing applications.
Precision Ellipsoidal Reflectors are precision polished, yielding exact aspheric profiles. These mirrors offer improved thermal stability and superior focusing efficiency versus commercially available press-molded reflectors. Typical applications include use as steppers for PCB, LCD, or PDP production, solar simulators, fiber optic illuminators, and projectors.
Dimensional Specification | |||||||
Diameter | x | y | Hole Size d | Height H | A | B | Stock No. |
64mm | 11mm | 78mm | 18mm | 44mm | 31mm | 36mm | #90-968 |
#90-973 | |||||||
86mm | 14mm | 134mm | 20mm | 48mm | 32mm | 88mm | #68-797 |
#68-800 | |||||||
105mm | 22mm | 145mm | 27mm | 42mm | 20mm | 103mm | #90-969 |
#90-974 | |||||||
115mm | 17mm | 272mm | 26mm | 54mm | 36mm | 219mm | #68-798 |
#68-801 | |||||||
128mm | 18mm | 288mm | 31mm | 67mm | 50mm | 220mm | #90-970 |
150mm | 22.5mm | 360mm | 40mm | 70mm | 48mm | 290mm | #90-971 |
#68-802 | |||||||
220mm | 40mm | 440mm | 60mm | 90mm | 53mm | 347mm | #68-799 |
#68-803 | |||||||
300mm | 45mm | 800mm | 80mm | 147mm | 108mm | 647mm | #90-972 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act