eo_logo
 
Product added to cart

Metric Spatial Filters

Fiber Spatial Filter-FC, #55-475

Fiber Spatial Filter-FC, #55-475 Metric Spatial Filter, #57-739
×
  • X-Y Micrometer Translation
  • Gimbal Tilt Control for Fiber Alignment
  • Z-Axis Translation for Objective Mount

Our Metric Spatial Filters are designed to ease fiber optic and pinhole system integration. With ±1.5mm micrometer driven X-Y translation, 2.5μm resolution, and an objective mount with 10mm Z-axis translation, these Metric Spatial Filters are ideal for a range of DIN and JIS standard objectives. The fiber optic metric spatial filter provides easy connection for fiber optics with an FC termination and features gimbal tilt control for fiber alignment with a ±2° adjustable angle range. The pinhole metric spatial filter includes a pinhole adapter for integrating mounted and unmounted pinholes.

Note: Metric Spatial Filters are only compatible with the following objectives: DIN Achromatic 4X (#43-902), DIN Plan 4X (#67-706), and the JIS Achromatic 10X.

Common Specifications

Construction:
Black Anodized Aluminum
Linear Travel Resolution (μm):
2.5 (XY)
Base Tilt Angle (°):
±2
Type of Drive:
Differential Micrometer (XY)
Compatible Post:
M6 x 1.0

Products

 Title  Compare  Stock Number  Price Buy
Fiber Spatial Filter-FC
Metric Spatial Filter

Technical Information

#55-475
#55-475 (Units: mm)

Related Products

Resources

Filter

What do spatial filters do and how do I use them?

Spatial Filter

Understanding Spatial Filters

Do you have a question about spatial filters? Learn more about how spatial filters are used with lasers and improve a beam at Edmund Optics.

View Now