eo_logo
 
Product added to cart

Fiber Optic Alignment Mounts

2-Axis Fiber Alignment Mount w/ Standard Kinematic Movement, #55-476

2-Axis Fiber Alignment Mount w/ Standard Kinematic Movement, #55-476 2-Axis Fiber Alignment Mount w/ Micrometer Kinematic Movement	, #55-477 Fiber Alignment Mount w/ Gimbal Tilt and Micrometer Movement, #55-478
×
  • FC Fiber Connection
  • Two Axis Linear Movement for Precise Fiber Alignment
  • Optional Kinematic Tilt Version
  • Posts and Post Holders Required for Mounting

Fiber Optic Alignment Mounts can translate optical fibers terminating in an FC connection. Useful for telecom positioning and for aligning FC Fiber Optic Patchcords, they feature ±1.5mm travel in both the X and Y-axis. The Differential Micrometer models feature 2.5 micron resolution while the kinematic version (#55-478) provides an additional ±2° tilt adjustment on each axis.

Note: Posts and Post Holders are required for mounting to a breadboard.

Common Specifications

Type of Optics:
Fiber Connector
Construction:
Black Anodized Aluminum
Linear Travel (mm):
±1.5
Fiber Connection:
FC

Products

 Type   Type of Drive   Compare  Stock Number  Price Buy
Adjustable - Linear (XY) Lead Screw
Adjustable - Linear (XY) Differential Micrometer
Adjustable - Linear (XY) & Tip-Tilt Differential Micrometer

Technical Information

Related Products

Resources

Filter

What diameter beam will an optical fiber output?

What is the numerical aperture of a fiber?

Why do optical fibers lose so much energy?

What is the attenuation curve and how do I use it?

What is the difference between a jacketed and an unjacketed optical fiber?

What is the difference between single-mode and multimode fiber?

What is "cross-talk" and how can I eliminate it?

How do I cut and polish glass and plastic fibers?

Will optical fibers allow light to escape from the sides, like a neon sign?

What is the difference between coherent and incoherent fibers?

What does bend radius (or minimum radius of bend) mean?

I’m looking for the best way to maximize the amount of light from an LED into a fiber optic. What are the best options for coupling my LED and fiber?

My application calls for inexpensive, straight fiber bundles but the ones that you sell are bent. Is it possible to buy straight ones?

Bend Radius

Buffer Material

Cladding

Decibel (dB)

Fiber Jacket

Fiberscope

Optical Fiber

Packing Fraction

Fiber Coupler Calculator

How to Achieve Optimal Collimation with Fiber Optics

Collimated light is required for many fiber optic applications. Using the proper setup, fiber optic collimating lenses or ball lenses, and some optical know-how, you can achieve optimal collimation.

View Now

How do I couple light into a fiber using a lens / ball lens?

How can I decrease the output angle of a fiber to achieve a more collimated beam with a lens / ball lens?

Does light entering a multimode fiber undergo a polarization change during propagation through the fiber? If so, can the emerging light be linearly polarized by placing a polarizer at the fiber’s output end?

Why is it necessary to collimate the laser diode before fiber-coupling?

What are the advantages of Fiber Optic Illumination?

What is the difference between flexible, quartz and liquid fiber optic light guides?

What diameter beam will a light guide output?

Why do fiber optic light guides lose so much energy?

How do fiber optic light guides connect to fiber optic illuminators?

Acceptance Angle

Ring Light Guide

Total Internal Reflection (TIR)

Numerical Aperture (NA)