eo_logo
 
Product added to cart

Image Rotation Prisms

Image Rotation Prisms are used to rotate, invert, or revert an image. Image Rotation Prisms are ideal for use in microscopes, telescopes, or rifle scopes, or for the microscopy, astronomy, or defense industries. Schmidt Prisms create a right handed image with a ray deviation of 90°. Half Penta Prisms create a ray deviation of 45° without inverting or reverting the image. Combining a Half Penta Prism with a corresponding Schmidt Prism creates a Pechan prism pair. A Pechan prism pair inverts or reverts the image without deviating the line of sight. Amici Roof Prisms invert or revert an image while bending the line of sight by 90°. Dove Prisms create a left handed image while rotating the image by 90°.

Edmund Optics offers a wide range of Prisms, including a variety of Image Rotation Prisms, such as Amici Roof, Dove, Half Penta, or Schmidt. Edmund Optics’ prisms are available off-the-shelf and with immediate shipping.

Filter
Amici Roof Prisms Amici Roof Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ray Deviation of 90°
  • Right Handed Image
  • 6 Arcsecond Resolution
  • Roof Surfaces Available Uncoated or Silver Coated
Dove Prisms Dove Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Image Rotation of 180°
  • Left Handed Image
  • Ideal for Rotation or Displaced Retroreflection
Half-Penta Prisms Half-Penta Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Deviates Line of Sight by 45°
  • Combine with Schmidt Prism to Create Schmidt-Pechan Prism
  • Penta Prisms Also Available
Schmidt-Pechan Prisms Schmidt-Pechan Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Provides Inline Image Rotation of 180°
  • Compact Design for OEM Integration
  • Air Spaced for Optimal Performance
Schmidt Prisms Schmidt Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ray Deviation of 45°
  • Right Handed Image
  • 5 Arcsecond Roof Angle Tolerance
  • Combine with Half-Penta Prism to Create Schmidt-Pechan Prism
×