eo_logo
 
Product added to cart

Rotary Optic Mount

Rotary Mount with 4" Post and Mounted Polarizer, #52-574

Rotary Mount with 4 #52-572 #58-360
×
  • Manual 360° Rotation
  • Locking Thumb Screw for Secure Positioning and Alignment
  • Compatible with T-Mount Optic Mounts

The Rotary Optic Mount allows smooth manual 360° rotation of optics for easy relative angular positioning. An ideal alternative for expensive rotary translation stages, this rotary optic mount can be used for aligning prisms, beamsplitters, polarizers and other optical components using a 180° (90°-0-90°) scale with 1° increments. The mount is compatible with T-Mount Optic Mounts. The Rotary Optic Mount is constructed of black anodized aluminum with a stainless-steel lever. #52-573 includes a 4" long stainless steel mounting post #59-000.

Common Specifications

Scale Divisions:
90°-0-90° with 1° increments
Travel (°):
360
Thread Type:
M42 x 0.75 (T-Mount)
Compatible Post:
¼-20

Products

 Title   Compare   Stock Number   Price  Buy
Rotary Mount
Rotary Mount with 4" Post

Technical Information

Accessories

Title CompareStock Number  Price Buy
M6 x 1.0 Female and ¼-20 Male #53-928 C$12.50   Request Quote
  • In Stock
    ×
Male C-Thread Adapter Plate for #52-572 #58-360 C$94.82   Request Quote
  • In Stock
    ×

Related Products