eo_logo
 
Product added to cart

¼-20 Bumper (Package of 4), Sorbothane Bumpers

×
Stock #55-244 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$62.30
Qty 1-2
C$62.30
Qty 3+
C$55.16
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
English
Note:
¼-20

Physical & Mechanical Properties

Thickness (mm):
25.40
Construction:
Sorbothane
Diameter (mm):
38.10
Load Capacity (lbs):
30-65 / bumper

Threading & Mounting

Thread Length (mm):
12.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Absorb and Dissipate Vibration
  • Stabilize Equipment up to 152lbs
  • English, Metric, or Universal Styles

Sorbothane® Mounts absorb (57% absorption efficiency) and dissipate energy (70% specific damping). The mounts reduce vibration to other components by isolating the vibrations within the material while absorbing multi-directional forces. These hemisphere mounts can stabilize equipment weighing up to 38 pounds (hemisphere mounts), 65 pounds (¼-20 male bumper mounts), or 29.4 kg (M6 male bumper mounts). Sorbothane® Mounts measure 50mm dia. (top) x 26mm thick. The top side of the hemisphere is tacky, while the other side is felt. ¼-20 or M6 male bumper mounts measure 38.1mm dia. x 25.4mm thick. The threaded screw measures 12mm long. All models have a hardness durometer value of 70. Each package contains 4 mounts.

Frequently Purchased Together