eo_logo
 
Product added to cart

0 - 0.47", IDS Digimatic ABSOLUTE Thickness Gauge

See More by Mitutoyo
×
Stock #78-347 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$547.83
Volume Pricing
Qty 1+ C$547.83 each
Need More? Request Quote
Product Downloads

Specifications

General

Range:
0 - 0.47 inches
Model Number:
547-520S
Accuracy (inches):
±0.001

Physical & Mechanical Properties

Resolution (inches):
0.0005

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 0 – 0.5” Range with 0.0005” Resolution
  • Easy-To-Read Digital LCD Display
  • ABSOLUTE® Linear Scale Eliminates Need for Zeroing

Mitutoyo Thickness Gauges are designed to quickly measure the thickness of different materials or objects with high accuracy of ±0.001”. An ABSOLUTE® linear scale eliminates the need for setting the origin point every time the gauge is powered on and prevents over speed errors. These thickness gauges feature ceramic spindles and anvils for high corrosion resistance and waterproof data output connectors to protect against dust, water, and oil ingress. Mitutoyo Thickness Gauges are ideal for quick inspection of a wide range of materials and objects including paper, film, wire, sheet metal, leather, and plastic parts. The grip handle, easy-to-reach lifting lever, spring-loaded spindle, and LCD display allow for quick, easy, and accurate measurements.