eo_logo
 
Product added to cart

0 - 0.5", Quick Mini Digital Thickness Gage

See More by Mitutoyo
×
Stock #78-359 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$270.20
Qty 1+
C$270.20
Volume Pricing
Request Quote

Specifications

General

Range:
0 - 0.50 inches
Accuracy (inches):
±0.001

Physical & Mechanical Properties

Resolution (inches):
0.0005

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • 0 – 0.5” Range with 0.0005” Resolution
  • Easy-To-Read Digital LCD Display
  • ABSOLUTE® Linear Scale Eliminates Need for Zeroing

Mitutoyo Thickness Gauges are designed to quickly measure the thickness of different materials or objects with high accuracy of ±0.001”. An ABSOLUTE® linear scale eliminates the need for setting the origin point every time the gauge is powered on and prevents over speed errors. These thickness gauges feature ceramic spindles and anvils for high corrosion resistance and waterproof data output connectors to protect against dust, water, and oil ingress. Mitutoyo Thickness Gauges are ideal for quick inspection of a wide range of materials and objects including paper, film, wire, sheet metal, leather, and plastic parts. The grip handle, easy-to-reach lifting lever, spring-loaded spindle, and LCD display allow for quick, easy, and accurate measurements.

Related Products