eo_logo
 
Product added to cart

0 - 24", 0.0005", Digimatic Height Gage

See More by Mitutoyo
×
Stock #78-350 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,876.00
Qty 1+
C$1,876.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Range:
0 - 24 inches

Physical & Mechanical Properties

Resolution (inches):
0.0005

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Height Ranges up to 24”
  • Easy to Read and Use Digital Control
  • Linear Encoder Maintains Position without Reference

Mitutoyo Height Gauges are designed with a 1-dimensional vertical track for measuring object height with measurement ranges up to 24” and digital step sizes of 0.0005”. Featuring an ABSOLUTE® linear encoder, these height gauges do not require setting a reference point at every power-on. Additionally, the encoder prevents over speed errors from occurring which improves measurement reliability and repeatability. Mitutoyo Height Gauges have an easy-to-read digital display and a large smooth slider feed wheel for ease of use in any application. A rigid column structure and long battery life of 5 years under normal use ensures long-lasting durability, even under rigorous working conditions.

Accessories

Title CompareStock Number  Price Buy
Height Gage Scriber, 60mm Carbide-Tipped #78-352 New C$95.76   Request Quote
  • In Stock
    ×

Related Products