eo_logo
 
Product added to cart

0-1" Depth Micrometer, Rod Clamp, 2.5 In Base, Ratchet Stop

See More by Mitutoyo
×
Stock #78-309 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$199.91
Volume Pricing
Qty 1+ C$199.91 each
Need More? Request Quote
Product Downloads

Specifications

General

Range:
0 - 1 inches
Model Number:
128-105
System of Measurement:
Imperial

Physical & Mechanical Properties

Graduation (inches):
0.001

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Accuracy up to 0.001”
  • Depth Rod Lengths up to 6”
  • Ratchet Stop for Accurate, Repeatable Measurements

Mitutoyo Depth Micrometers are designed for precise measurement of deep grooves, holes, and recesses with accuracy up to 0.001”. These micrometers are constructed with a durable carbide-tip spindle for increased wear resistance and enhanced measurements stability. A rachet stop mechanism provides uniform pressure to ensure consistent results regardless of depth. Mitutoyo Depth Micrometers are ideal for a small and large-scale applications in manufacturing, industrial, and research environments.