eo_logo
 
Product added to cart

(0-13mm Range), 0.01mm Increment, Metric Micrometer Head

See More by Mitutoyo
×
Stock #78-313 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$109.34
Qty 1+
C$109.34
Volume Pricing
Request Quote

Specifications

General

Range:
0 - 13mm

Physical & Mechanical Properties

Accuracy (μm):
±2

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Available as Standard, Blade Micrometer, or with Interchangeable Anvils
  • Measurement Ranges from 0 – 6”
  • Baked Enamel Finish on Frame for Durability

Mitutoyo Mechanical Micrometers provide quick and accurate external measurements and are available in several form factors to best suit the application. The Uni-Mike Micrometer features interchangeable anvils ranging from 0-1” for measuring tube thickness, rivet head heights, and shoulder-edge distances. The non-rotating spindle type blade micrometer utilizes a blade anvil and spindle to reach difficult to measure areas and reduce torsion on softer parts, making it ideal for grooves and keyways. Mitutoyo Mechanical Micrometers feature a ratchet stop or friction thimble to provide uniform pressure on a workpiece for precise, repeatable measurements. These micrometers are designed with a baked enamel finish and carbide facing on the spindles and anvils for enhanced durability and longer lifespan.

Accessories

Title CompareStock Number  Price Buy
1-1.75mm, 24-14TPI, Screw Thread Micrometer Anvil/Tip Set #78-308 New C$125.79   Request Quote
  • In Stock
    ×
(0-13mm Range), 0.01mm Increment, Metric Micrometer Head #78-313 New C$109.34   Request Quote
  • In Stock
    ×

Related Products