eo_logo
 
Product added to cart

#0-36 American Standard Wire Gage

See More by Mitutoyo
×
Stock #78-353 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$70.50
Volume Pricing
Qty 1+ C$70.50 each
Need More? Request Quote
Product Downloads

Specifications

General

Range:
#36 (0.007") - #0 (0.312")
Model Number:
950-202
Construction Material:
Steel

Physical & Mechanical Properties

Thickness (inches):
0.105

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Manufactured to the American Wire Gauge (AWG) Standard
  • Slots Ranging from AWG #36 to #0
  • Steel Construction with Satin Chrome Finish

Mitutoyo Wire Gauges provide precise measurements for a wide range of wire sizes, from the finest #36 to the heavier #0 gauge. These gauges are manufactured from stamped steel with a satin chrome finish to withstand rigorous use while maintaining accuracy and adhere to the American Wire Gauge (AWG) Standard. Additionally, these gauges feature deeply engraved AWG scales as well as decimal inch equivalents on the other side of the disc. Mitutoyo Wire Gauges are ideal for measuring size and thickness of wires, sheets, and plates that are made of nonferrous materials such as aluminum, brass, and copper.