eo_logo
 
Product added to cart

0-6" Depth Micrometer, 6 rods (1" increments), Rod Clamp, 4" Base, Ratchet Stop

See More by Mitutoyo
×
Stock #78-312 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$399.00
Qty 1+
C$399.00
Volume Pricing
Request Quote

Specifications

General

Range:
0 - 6 inches
System of Measurement:
Imperial

Physical & Mechanical Properties

Graduation (inches):
0.001

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Accuracy up to 0.001”
  • Depth Rod Lengths up to 6”
  • Ratchet Stop for Accurate, Repeatable Measurements

Mitutoyo Depth Micrometers are designed for precise measurement of deep grooves, holes, and recesses with accuracy up to 0.001”. These micrometers are constructed with a durable carbide-tip spindle for increased wear resistance and enhanced measurements stability. A rachet stop mechanism provides uniform pressure to ensure consistent results regardless of depth. Mitutoyo Depth Micrometers are ideal for a small and large-scale applications in manufacturing, industrial, and research environments.

Related Products