eo_logo
 
Product added to cart

0-6", IP67 ABSOLUTE Coolant Proof Caliper, .075" Rod Depth Bar, No Output

See More by Mitutoyo

Mitutoyo Digital Caliper

×
Stock #78-345 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$375.40
Qty 1+
C$375.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Range:
0-6 inches (0-150mm)
LCD Resolution (inches):
0.0005

Hardware & Interface Connectivity

SPC Output Option:
No

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Precision Mitutoyo Micrometers
  • High Measurement Resolution
  • Measure 0 to 6" (0 to 150mm) in 0.0005" (0.01mm) Increments

Mitutoyo Micrometers

These high quality Mitutoyo Digital Micrometers feature a host of functions which make accurate measurements easier and faster. Their lightweight, user-friendly design allows measurements to be made with one hand. The extra-large LCD readout registers in two modes –ABS (absolute) and INC (incremental) for added versatility.