eo_logo
 
Product added to cart

(0 - 6" Range), Digital Caliper

Mitutoyo Digital Caliper

×
Stock #54-872 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$257.60
Qty 1+
C$257.60
Volume Pricing
Request Quote
Get Product Downloads
Range:
0-6 inches (0-150mm)
SPC Output Option:
No
LCD Resolution (inches):
0.0005

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Precision Mitutoyo Micrometers
  • High Measurement Resolution
  • Measure 0 to 6" (0 to 150mm) in 0.0005" (0.01mm) Increments

Mitutoyo Micrometers

These high quality Mitutoyo Digital Micrometers feature a host of functions which make accurate measurements easier and faster. Their lightweight, user-friendly design allows measurements to be made with one hand. The extra-large LCD readout registers in two modes –ABS (absolute) and INC (incremental) for added versatility.