eo_logo
 
Product added to cart

0.01-0.5", Concave/Convex Radius Gage Set, 26 Leaves

See More by Mitutoyo
×
Stock #78-315 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$270.20
Qty 1+
C$270.20
Volume Pricing
Request Quote

Specifications

General

Range:
0.01 - 0.5 inches
Contents of Kit:
Included Sizes:
.005" (.010" –.030")
.010" (.040" –.100")
.020" (.120" –.300")
.050" (.350" –.500")
Accuracy (inches):
±0.0016

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Bore Gauges Available in Two Form Factors
  • Radius Gauge Leaves Ranging from 0.01” to 0.5”
  • Ideal for Automotive, Aerospace, and Manufacturing Applications

Mitutoyo Bore and Radius Gauges provide multiple form factors to match application needs for measuring bore sizes and radii of features. Bore gauges are available in either a six-piece telescoping set ranging from 5/6” to 6” or as a single handle gauge with a self-centering bridge and 11 interchangeable anvils ranging from 2” to 6”. Radius gauges are designed to quickly measure the radii of internal and external curves and feature a steel construction with a satin chrome finish to withstand rigorous use while maintaining accuracy. Mitutoyo Bore and Radius Gauges are ideal for a range of applications in the automotive, aerospace, and manufacturing fields from research and development to quality control.

Related Products