eo_logo
 
Product added to cart

0.1 OD, 25mm Dia., Precision Anti-Reflection (AR) Coated Absorptive ND Filter

Precision Absorptive Neutral Density (ND) Filters

×
Stock #16-047 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$145.60
Qty 1-10
C$145.60
Qty 11+
C$131.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Neutral Density Filter

Physical & Mechanical Properties

Diameter (mm):
25.00
Thickness (mm):
4.95 (nominal)
Clear Aperture (%):
90
Parallelism (arcsec):
<30

Optical Properties

Optical Density OD (Average):
0.1 ±10% @ 550nm
Glass/Filter Number:
SCHOTT NG12
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ND Filter Glass
Coating:
BBAR (450-700nm)
Index of Refraction (nd):
1.49
Surface Quality:
80-50
Transmission (%):
79.43
Blocking Wavelength Range (nm):
400 - 700
Transmitted Wavefront, P-V:
λ/4
Coating Specification:
Ravg ≤1.0% @ 450 - 700nm @ 0°

Material Properties

Transformation Temperature (°C):
460

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

Precision Anti-Reflection (AR) Coated Absorptive Neutral Density (ND) Filters feature SCHOTT NG Colored Glass substrates that are polished to achieve a transmitted wavefront distortion (TWFD) specification of λ/4. These filters are coated on both surfaces with an anti-reflection (AR) coating from 450 - 700nm, reducing back reflections and enabling filter stacking with less losses and artifacts. Precision Anti-Reflection (AR) Coated Absorptive Neutral Density (ND) Filters are available with optical densities from 0.1 to 4.0 and can be stacked together to achieve custom optical densities to meet application requirements. These neutral density filters are available in 25mm diameter or 50mm square sizes and are ideal for machine vision, imaging, or low power laser applications.

Technical Information

Frequently Purchased Together

Compatible Mounts

Resources

Filter

Understanding Neutral Density Filters

Neutral Density (ND) Filters are designed to evenly reduce transmission. For more information on specifications and products, read more at Edmund Optics.

View Now

What is an ND Filter?

Can I place ND filters back-to-back and increase optical density?

What is the difference between using an absorptive ND filter and a reflective ND filter?

How should I orient my reflective ND or interference filter?

Continuously Variable Apodizing Filter

Neutral Density Filter (ND)

Optical Filters

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

View Now

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Filter

Optical Density (OD)

Stopband

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality