eo_logo
 
Product added to cart

0.125" (X,Y) Travel, XY Axes, Micro Series (A)

×
Stock #38-527 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$756.00
Qty 1+
C$756.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
English
Note:
Without Covered Rails

Physical & Mechanical Properties

Type of Movement:
Linear (X-Y)
Guide System:
Ball Bearing
Drive Orientation:
Center Drive
Stage Size (mm):
11.2 x 26.2
Travel (mm):
3.2
Travel (inches):
0.125
Center Hole:
0.155" (3.9mm) Thru with 8-32 TPI Threaded
Construction:
Aluminum Body, Stainless Steel Rails
Load Capacity, Normal (kg):
0.25
Stage Size (inches):
0.44 x 1.03
Straight Line Accuracy (μm):
1
Weight (g):
6

Optical Properties

Wobble (mrad):
0.01

Hardware & Interface Connectivity

Type of Drive:
Fine Screw (80 Pitch)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Two Micro Sizes Available
  • Versions with Covered Rails
  • Three Travel Selections
  • X, XY, and XYZ Axis Models

These stages are a dimensional breakthrough and the smallest positioners available today. Positive spring loaded carriage provides precise, smooth motion with no backlash. Straight line accuracy under 2 microns. Features fine 80 TPI lead screw drive. The larger series, Stage Size B, are for longer travel, higher load applications. Fully metric compatible clearance holes. Covered Rail versions are slightly wider, but offer protection for the guide rails. Accessories allow for mounting our precision pinholes for spatial filtering applications. Anodized aluminum construction with stainless rails.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Breadboard Mounting Plate (1.5" sq w/ ¼-20 Thru Holes) (A) #38-530 C$95.20   Request Quote
  • In Stock
    ×
Breadboard Mounting Plate (2.5" sq w/ ¼-20 Thru Holes) (B) #38-535 C$95.20   Request Quote
  • In Stock
    ×
DIN microscope Objective Adapter, mounting screws included (B) #53-858 C$112.70   Request Quote
  • In Stock
    ×
Pinhole Adapter Accessory for 9.5mm Diameter Pinholes (A) #38-529 C$95.20   Request Quote
  • In Stock
    ×
Pinhole Adapter Accessory for 9.5mm Diameter Pinholes (B) #38-534 C$95.20   Request Quote
  • In Stock
    ×
Z Axis Bracket for 0.125" Stages(A) #57-247 C$135.10   Request Quote
  • In Stock
    ×
Z Axis Bracket for 0.5" Stages(B) #57-533 C$135.10   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together