eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.16X SilverTL™ SWIR Telecentric Lens

TECHSPEC® SilverTL™ SWIR Telecentric Lenses

TECHSPEC® SilverTL™ SWIR Telecentric Lenses

×
Stock #26-624 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,624.00
Qty 1+
C$1,624.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Stock No. of Mounting Clamp:
#56-871 Sold Separately
Type:
Telecentric Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length excluding Threads (mm):
191.00
Maximum Diameter (mm):
65.00
Weight (g):
416
Construction:
Anodized Aluminum

Optical Properties

Horizontal Field of View, 1/2" Sensor:
40mm
Horizontal Field of View, 1/3" Sensor:
30mm
Maximum Image Circle (mm):
8.00
Numerical Aperture NA, Object Side:
0.008
Working Distance Tolerance (mm):
±3
Resolution, Image Space MTF @ f/10:
>40% @ 40 lp/mm
Number of Elements (Groups):
8 (6)
Wavelength Range (nm):
900 - 1700
Typical Telecentricity @ 588nm (°):
<0.030
Typical Distortion @ 588nm (%):
<0.015
Primary Magnification PMAG:
0.16X
Working Distance (mm):
177.00
Aperture (f/#):
f/6 - f/22
Coating:
900 - 1700nm BBAR
Depth of Field (mm):
±19.74 at f/10 (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
40.0 x 30.0
Lens Wavelength Range:
SWIR

Sensor

Maximum Sensor Format:
1/2"

Threading & Mounting

Filter Thread:
M62 x 0.75 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High Resolution f/6 Bi-Telecentric Lenses with Inline Illumination Options
  • Up to 7.5 MegaPixels, 2.8μm Pixel Size Sensors
  • Eliminate Parallax Error in Measurement Applications
  • SWIR Coated Lenses for 900-1700nm Wavelength Range

TECHSPEC® SilverTL™ Telecentric Lenses are designed with broadband AR coatings optimized for a 900 – 1700nm wavelength range. These lenses combine high quality optics with a simplified non-focusing mechanical design and adjustable iris with a locking set screw. For optimum resolution and performance at the application’s target spectral range, SWIR Machine Vision filters and SWIR LED illumination are recommended. TECHSPEC® SilverTL™ Telecentric Lenses feature a standard front filter thread for use with color filters, polarizers, protective windows, and illumination adapters for LED or fiber-optic ring lights. These lenses are ideal for semi-conductor measuring and both on-line and off-line machine vision production applications that require precise measurements.

Note: Mounting brackets are available that fit the 30mm diameter mounting surface.

Related Products

Frequently Purchased Together