eo_logo
 
Product added to cart

0.19 - 20μm, 300W, Thermopile Power & Energy Detector

#89-593

×
Stock #89-593 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,800.00
Qty 1+
C$2,800.00
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
89 x 89 x 116
Weight (g):
1,410
Weight (kg):
1.41
Type of Sensor:
Thermopile
Active Area (mm):
55
Maximum Incident Beam Power (mW):
300,000
Cooling Method:
Fan Cooled
Maximum Incident Beam Power (W):
300
Maximum Incident Power Density (W/cm2):
45,000
Maximum Incident Power Density (kW/cm2):
45
Maximum Incident Energy Density (J/cm2):
1
Noise Level:
15 mW
Compatible Meters:
Premier (#89-306)
Deluxe (#89-305)
USB (#89-307)
Wavelength Range (nm):
190 - 20000
Wavelength Range (μm):
0.19 - 20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Edmund Optics® Power and Energy Detectors provide fast response times and accurate measurements for beam analysis. Versatile pyroelectric energy detectors with broadband coatings are optimized for low to high power densities. Photodetectors, thermopile detectors and volume absorbers can be used with a variety of laser powers ranging from the nanowatts to multi-kilowatts.