eo_logo
 
Product added to cart

LightPath 354062 | 6mm Dia., 0.24 NA, BBAR (600-1050nm), Molded Aspheric Lens

See More by Lightpath®
×
Stock #83-706 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$93.10
Qty 1-10
C$93.10
Qty 11+
C$81.90
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Lightpath Lens Code:
354062
Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
6.00 ±0.015
Clear Aperture CA (mm):
5.20
Edge Thickness ET (mm):
1.53
Center Thickness CT (mm):
2.25 ±0.05
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
11.00 @ 633nm
Numerical Aperture NA:
0.24
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
633
Coating:
BBAR (600-1050nm)
Coating Specification:
Rabs <1.0% @ 600 - 1050nm
Surface Quality:
100-60
f/#:
2.08
Wavelength Range (nm):
600 - 1050
Working Distance (mm):
9.700
Conjugate Distance:
Infinite
Transmitted Wavefront Error (λ, RMS):
< 0.200

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Compact, Molded Aspheric Lens Design
  • Improved Performance Compared to Doublet and Triplet Lenses
  • Ideal for Laser Tools and Measurement Systems

LightPath® Laser Tool Molded Aspheric Lenses are designed to fulfill the needs of a variety of tools and measurement systems utilizing laser diodes, including leveling lasers, projectors, scanners, trackers, and gun sights. By utilizing a single aspheric lens, the need for a multi-lens system is eliminated, allowing for a more compact and robust design. Each aspheric lens is offered with various anti-reflection coatings for optimum transmission in the visible and NIR wavelength ranges. LightPath® Laser Tool Molded Aspheric Lenses’ anti-reflection coating options for each lens provides <1% average reflection over the entire design wavelength range. The lenses are offered in four different diameters: 3mm, 4.70mm, 6mm, and 6.33mm.  

Laser Optics

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
6.0mm Optic Dia., Optic Mount Fixed #64-552 C$42.70
Request Quote
  • In Stock
    ×
6mm Inner Single Optic Mount Fixed #38-745 C$47.60
Request Quote
  • In Stock
    ×
6mm Diameter, S-Mount Thin Optic Mount Fixed #63-941 C$51.80
Request Quote
  • In Stock
    ×
6mm Diameter, C-Mount Thin Optic Mount Fixed #54-613 C$75.60
Request Quote
  • In Stock
    ×