eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.25X - 0.5X VariMagTL™ Telecentric Lens

0.25X - 0.5X VariMagTL™ Telecentric Lens, #88-385

0.25X - 0.5X VariMagTL™ Telecentric Lens, #88-385
×
Stock #88-385 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,033.05
Volume Pricing
Qty 1+ C$4,033.05 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
VariMag TC Series
Stock No. of Mounting Clamp:
#56-025 Sold Seperately
Type:
Telecentric Lens
Special Type of Lens:
Variable Magnification Telecentric

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
177.90
Maximum Diameter (mm):
65.0
Weight (g):
942

Optical Properties

Resolution:
75 lp/mm @ >20%
Maximum Image Circle (mm):
11.00
Typical Telecentricity @ 588nm (°):
<0.1
Typical Distortion @ 588nm (%):
<0.1
Primary Magnification PMAG:
0.25X - 0.5X
Working Distance (mm):
100.1 - 145
FOV @ Max Sensor Format, H x V (mm):
35.2 x 26.4 - 17.6 x 13.2
Aperture (f/#):
f/6 - Closed
Depth of Field (mm):
Variable
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
M62 x 0.75 (Female)
Mount:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Variable Magnification Telecentric Lens
  • Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
  • 2/3", C-Mount Telecentric Lens
  • Magnification from 0.15X to 3X

TECHSPEC® VariMagTL™ Telecentric Lenses are designed for applications that may require constant adjustment of a system’s field of view. Each lens provides a range of magnifications that users can adjust or lock down with a set screw. With coverage for up to 2/3” format sensors, these telecentric lenses feature compact, C-mount compatible designs for easy system integration. TECHSPEC VariMagTL™ Telecentric Lenses also include an adjustable iris to control light throughput and improve image quality. These lenses are ideal for use in semiconductor or electronics inspection and factory automation applications.

These lenses won the Silver Level 2015 Innovators Award.

Note: Customized fixed versions are also available to meet volume requirements. Please contact technical support to discuss your specific requirements.

Technical Information

0.25X - 0.5X Telecentric VariMagTL™ Lens (#88-385)
0.25X - 0.5X Telecentric VariMagTL™ Lens (#88-385)
0.5X - 1.0X Telecentric VariMagTL™ Lens (#88-386)
0.5X - 1.0X Telecentric VariMagTL™ Lens (#88-386)
1.0X - 3.0X Telecentric VariMagTL™ Lens (#88-387)
1.0X - 3.0X Telecentric VariMagTL™ Lens (#88-387)
 
0.25X -0.50X Telecentric Lens, #88-385
Magnification 0.25X 0.30X 0.35X 0.40X 0.45X 0.50X
Working Distance (mm)  145 124.5 112 104 100.2 100.1
Field of View (mm)*  35.2 29.3 25.1 22 19.6 17.6
0.5X - 1.0X Telecentric Lens, #88-386
Magnification 0.5X 0.6X 0.7X 0.8X 0.9X 1.0X
Working Distance (mm)  115 106 102 100 100 100
Field of View (mm)*  17.6 14.67 12.6 11 9.78 8.8
1.0X - 3.0X Telecentric Lens, #88-387
Magnification 1.0X 1.5X 2.0X 2.5X 3.0X  
Working Distance (mm)  71.6 61 55.6 52.4 50.3  
Field of View (mm)*  8.8 5.87 4.4 3.5 2.93