eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.274X In-Line Illumination CobaltTL Telecentric Lens

#21-069: 0.274X In-Line Illumination CobaltTL Telecentric Lens

#21-069: 0.274X In-Line Illumination CobaltTL Telecentric Lens

#21-069: 0.274X In-Line Illumination CobaltTL Telecentric Lens
×
Stock #21-069 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,256.00
Qty 1+
C$4,256.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Stock No. of Mounting Clamp:
#63-233 Sold Separately
Note:
CobaltTL
Type:
Telecentric Lens
Style:
In-Line Illumination

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
226.50
Length excluding Threads (mm):
222.50
Maximum Diameter (mm):
81.80
Weight (g):
1230
Flange Distance (mm):
17.5

Optical Properties

Horizontal Field of View, 1/2" Sensor:
29.20mm
Horizontal Field of View, 2/3" Sensor:
40.14mm
Horizontal Field of View, 1" Sensor:
58.40mm
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.027
Horizontal Field of View, 1.1" Sensor:
51.39mm
Number of Elements (Groups):
10 (7)
Horizontal Field of View, 1/1.8" Sensor:
32.85mm
Typical Telecentricity @ 588nm (°):
<0.146
Typical Distortion @ 588nm (%):
<0.037
Primary Magnification PMAG:
0.274X
Working Distance (mm):
110
Aperture (f/#):
f/4.5 - f/22
Coating:
425 - 675nm BBAR
Depth of Field (mm):
±15.59mm at f/10 (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
51.39 x 38.54
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1.1"

Threading & Mounting

Filter Thread:
M77 x 0.75 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • High Resolution Bi-Telecentric Lens with In-Line Illumination Options
  • Up to 20 MegaPixels, 2.2µm Pixel Size
  • 1.1", C-Mount Telecentric Lens with f/#'s as Low as f/4

TECHSPEC® CobaltTL Telecentric Lenses are designed for semiconductor and electronics inspection, measurement, and gauging applications. These telecentric lenses achieve high light throughput with industry leading low f/#s. Featuring less than 0.015° telecentricity and low 0.013% distortion, these lenses are ideal for image stitching applications. These 17.6mm diagonal sensor format lenses are compatible with the Sony IMX304 1.1” sensors and other similar format sensors such as the Sony IMX183. TECHSPEC® CobaltTL Telecentric Lenses produce unparalleled levels of contrast yielding maximum image quality with the highest degree of measurement accuracy. In-line versions provide the ability to rotate/reposition the inline illumination port to allow for maximum flexibility when machine building. TECHSPEC® CobaltTL Telecentric Lenses are compatible with high vibration environments and feature a removable recessed set screw for securely locking the iris in place.

Technical Information

#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Distortion Plot
#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Distortion Plot
#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Relative Illumination Plot
#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Relative Illumination Plot
#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Telecentricity Plot
#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Telecentricity Plot
#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f5
#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f5
#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f5
#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f5
#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f10
#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f10
#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f10
#21-069, 0.274X In-Line CobaltTL Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f10
 
Description Stock No. Length (A) Front Diameter (B) Back Diameter (C)
0.28X C-Mount #62-921 197.59mm 138.6mm 50mm
0.36X C-Mount #88-602 163.5mm 70mm 43.5mm
0.5X C-Mount #62-911 172.9mm 90mm 50mm
0.55X C-Mount #88-603 182.5mm 62mm 43.5mm
0.69X C-Mount #15-872 /              #15-873 (In-Line) 174.96mm 55mm 46mm
0.9X C-Mount #62-901 199.8mm 65mm 53mm

Accessories

Title CompareStock Number  Price Buy
White, High Intensity Coaxial Spot Light #11-024 C$910.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together