eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens

PlatinumTL™ Telecentric Lenses

PlatinumTL™ Telecentric Lenses 0.28X Magnification 0.28X Magnification, #62-933 0.5X Magnification +3
×
Stock #16-748 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,111.00
Qty 1+
C$6,111.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Stock No. of Mounting Clamp:
#63-440 Sold Separately
Type:
Telecentric Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
196.12
Maximum Diameter (mm):
138.6
Flange Distance (mm):
17.5

Optical Properties

Field of View, 28.7mm Sensor:
102.5mm
Horizontal Field of View, 1/2" Sensor:
22.9mm
Horizontal Field of View, 2/3" Sensor:
31.8mm
Horizontal Field of View, 1" Sensor:
45.7mm
Maximum Image Circle (mm):
28.70
Numerical Aperture NA, Object Side:
0.023
Horizontal Field of View, 4/3" Sensor:
61.8mm
Horizontal Field of View, 1.1" Sensor:
50.7mm
Number of Elements (Groups):
10 (7)
Typical Telecentricity @ 588nm (°):
<0.035
Typical Distortion @ 588nm (%):
<0.012
Primary Magnification PMAG:
0.28X
Working Distance (mm):
182.00
Aperture (f/#):
f/6 - f/22
Coating:
425 - 675nm BBAR
Depth of Field (mm):
±6.9 at f/10 (20% @ 20 lp/mm)
Horizontal Field of View, APS-C Sensor:
80.0mm
FOV @ Max Sensor Format, H x V (mm):
80.0 x 60.0
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
APS-C

Threading & Mounting

Filter Thread:
M132 x 0.75 (Female)
Mount:
TFL-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • High Resolution f/6 Bi-Telecentric Lens for Measurement

  • Up to 35 MegaPixels, 2.8μm Pixel Size Sensors

  • APS-C, C-Mount, T-Mount, F-Mount Telecentric Lens

  • Magnification from 0.28X to 1.7X

TECHSPEC® PlatinumTL™ Telecentric Lenses are designed for semiconductor and electronics inspection, measurement, and gauging applications.  The precision designs feature high telecentricity (<0.1°), low distortion (<0.1%), and high light throughput with an adjustable aperture that achieves f/6 when fully open.  Capable of supporting large format 28.7mm diagonal sensors, these lenses are compatible with the Sony IMX342 APS-C sensor and other similar format sensors such as the Sony IMX530. TECHSPEC® PlatinumTL™ Telecentric Lenses produce unparalleled levels of contrast yielding maximum image quality with the highest degree of measurement accuracy. These lenses are suitable for high vibration environments and feature a removable recessed set screw for securing the iris in place.

Technical Information

#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Distortion Plot
#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Distortion Plot
#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Relative Illumination Plot
#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Relative Illumination Plot
#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Telecentricity Plot
#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Telecentricity Plot
#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 182mm Working Distance, f6
#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 182mm Working Distance, f6
#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Depth of Field Plot, 182mm Working Distance, f6
#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Depth of Field Plot, 182mm Working Distance, f6
#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 182mm Working Distance, f10
#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 182mm Working Distance, f10
#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Depth of Field Plot, 182mm Working Distance, f10
#16-748, 0.28X, 28.7mm TFL-Mount PlatinumTL™ Telecentric Lens, Depth of Field Plot, 182mm Working Distance, f10
 
Description Stock No. Flange Length (A) Front Diameter (B) Back Diameter (C)
0.28X C-Mount #62-933 17.5mm 230.8mm 60.5mm 33.5mm
0.5X C-Mount #62-932 17.5mm 174.9mm 50mm 33.5mm
1.7X C-Mount #63-232 17.5mm 189.5mm 60mm 46mm
0.28X F-Mount #62-922 46.5mm 167.6mm 138.6mm 55mm
M42 x 1.0 #62-923 6.56mm 208.5mm 138.6mm 50mm
M42 x 1.0 #62-924 19.53mm 195.5mm 138.6mm 50mm
0.5X F-Mount #62-912 46.5mm 143mm 90mm 55mm
M42 x 1.0 #62-913 6.56mm 184mm 90mm 50mm
M42 x 1.0 #62-914 19.53mm 171.1mm 90mm 50mm
0.9X F-Mount #62-902 46.5mm 170.8mm 65mm 55mm
M42 x 1.0 #62-903 6.56mm 210.7mm 65mm 53mm
M42 x 1.0 #62-904 19.53mm 197.8mm 65mm 53mm

Accessories

Title CompareStock Number  Price Buy
TFL to M40 Adapter #29-291 C$70.00   Request Quote
  • In Stock
    ×
Mounting Clamp, 33.5mm Inner Diameter #63-442 C$456.40   Request Quote
  • In Stock
    ×
Mounting Clamp, 43.5mm Inner Diameter #89-721 C$306.60   Request Quote
  • In Stock
    ×
Mounting Clamp, 46mm Inner Diameter #63-233 C$306.60   Request Quote
  • In Stock
    ×
Mounting Clamp, 65mm Inner Diameter #56-025 C$306.60   Request Quote
  • In Stock
    ×
Mounting Clamp, 90mm Inner Diameter #63-441 C$456.40   Request Quote
  • In Stock
    ×
Mounting Clamp, 138.6mm Inner Diameter #63-440 C$536.20   Request Quote
  • In Stock
    ×

Related Products