eo_logo
 
Product added to cart

0.3 - 2.5μm, 30W, Volume Absorber, Wireless Power & Energy Detector

0.3 - 2.5μm, 30W, Volume Absorber, Wireless Power & Energy Detector

×
Stock #17-211 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,914.33
Qty 1+
C$3,914.33
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
80.6 x 50 x 61.3
Weight (g):
210
Weight (kg):
0.21
Type of Sensor:
Volume Absorber
Active Area (mm):
18
Computer Interface:
Bluetooth®
Maximum Incident Beam Power (mW):
30,000
Cooling Method:
Heatsink
Maximum Incident Beam Power (W):
30
Maximum Incident Power Density (W/cm2):
700
Maximum Incident Power Density (kW/cm2):
0.7
Maximum Incident Energy Density (J/cm2):
6
Noise Level:
2 mW
Compatible Meters:
Not Required
Wavelength Range (nm):
300 - 2500
Wavelength Range (μm):
0.3 - 2.5

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Bluetooth® Wireless, All-in-One Detector and Meter Solutions
  • Monitor Laser Beam Properties via Gentec-EO BLU App (Available for iOS and Android) or PC Software
  • Long Battery Life of Up to 5 Days with Continuous Use
  • Wired Power and Energy Detectors Also Available

Edmund Optics® Wireless Power and Energy Detectors combine a detector and meter with Bluetooth® technology to provide a convenient, all-in-one solution for laser beam analysis. These detectors are operated by either the Gentec-EO BLU app (available for iOS and Android) or via PC with the included Bluetooth receptor and PC-Gentec-EO software. Measurements can be taken up to 30m away from the detector, depending on the physical environment, with the same performance as a wired detector/meter combination. Edmund Optics® Wireless Power and Energy Detectors are compatible with incident beam powers up to 300W and are ideal for labs looking to simplify their laser measurement setups by reducing the number of cables and devices. These detectors have a long battery life of up to 5 days with continuous use and are rechargeable via USB.