eo_logo
 
Product added to cart

0.3 - 3.0 OD, 12.5mm Dia., IR Neutral Density Filter Kit (9 Filters)

Infrared (IR) Neutral Density (ND) Filters

×
Stock #15-114 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,653.00
Qty 1+
C$2,653.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Filters Included :
Optical Densities: 0.3, 0.5, 0.6, 0.9, 1.0, 1.3, 1.5, 2.0, 3.0
Type:
Neutral Density Filter
Number of Filters:
9

Physical & Mechanical Properties

Diameter (mm):
12.50

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Spectrally Flat from 2μm to 14μm
  • Precision Germanium Substrate

Infrared (IR) Neutral Density (ND) Filters feature excellent linearity over a wide spectral band of 2μm to 14μm. Ideal for thermal and medical imaging, the filters are available in a variety of densities and 2 size options. Attenuation is achieved by a metal alloy coating, which employs a combination of absorption and reflection to achieve the stated transmittance value. Infrared (IR) Neutral Density (ND) Filters feature a geranium substrate and are available in 12.5, 25, and 50mm diameters with varying transmissions and optical densities. All 5 optical densities are available as part of our Neutral Density Filter Kits. The kits are ideal for integration with our filter wheels.

Please contact our Applications Engineering Department to discuss custom size and density options.