eo_logo
 
Product added to cart

0.3 OD M22.5 x 0.50, Mounted Absorptive ND Filter

×
Stock #59-162 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$77.00
Qty 1-9
C$77.00
Qty 10+
C$73.15
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Mounted Imaging Filter
Note:
AR Coating: MgF2

Physical & Mechanical Properties

Clear Aperture CA (mm):
18.5
Thickness with Mount (mm):
4.50

Optical Properties

Optical Density OD (Average):
0.3
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ND Filter Glass
Surface Quality:
80-50
Transmission (%):
50
Blocking Wavelength Range (nm):
400 - 700
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm

Threading & Mounting

Filter Thread:
M22.5 x 0.50
Mount Thickness (mm):
5.2 ±0.3
Mount Diameter (mm):
24.0 ±0.3
Mount Thickness Including Threads (mm):
7

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Details

  • Spectrally Flat from 400-700nm
  • Homogeneous Glass: Blocks by Absorption
  • Light/Exposure Control for Imaging

Mounted Absorptive Neutral Density (ND) Filters appear gray in color and reduce the amount of light reaching the camera's sensor. Since the transmission value only varies over a small percentage in the visible, there is no effect on color balance. Instead of just stopping down the lens aperture due to high light levels, ND filters allow for wider apertures which can be used to decrease the depth of field. This allows the important information to be separated from the background. Mounted Absorptive Neutral Density (ND) Filters, compared to polarizing filters, are ideal for overall light reduction in cases of extreme light intensity. By stacking filters, it is possible to achieve other Optical Density (OD) values. All mounted filters can be threaded together with identical male and female threads on each mount. Optical Density exhibits an additive relationship; for example, stacking filters with OD values of 0.6 and 0.9 yields a resultant density of 1.5. The Optical Density (OD) is related to the transmission by the following equation: T = 10-D x 100 = percent transmission.

Technical Information

Frequently Purchased Together

Resources

Filter

Understanding Neutral Density Filters

Neutral Density (ND) Filters are designed to evenly reduce transmission. For more information on specifications and products, read more at Edmund Optics.

View Now

What is an ND Filter?

Can I place ND filters back-to-back and increase optical density?

What is the difference between using an absorptive ND filter and a reflective ND filter?

How should I orient my reflective ND or interference filter?

Continuously Variable Apodizing Filter

Neutral Density Filter (ND)

Optical Filters

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

View Now

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Filter

Optical Density (OD)

Stopband

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality