eo_logo
 
Product added to cart

0.3 OD M49.0 x 0.75, Mounted Absorptive ND Filter

×
Stock #54-729 Clearance 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$45.93
Volume Pricing
Qty 1+ C$45.93 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Mounted Imaging Filter
Note:
AR Coating: MgF2

Physical & Mechanical Properties

Clear Aperture CA (mm):
45.0
Thickness with Mount (mm):
5.00

Optical Properties

Optical Density OD (Average):
0.3
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ND Filter Glass
Surface Quality:
80-50
Transmission (%):
50
Blocking Wavelength Range (nm):
400 - 700
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm

Threading & Mounting

Filter Thread:
M49 x 0.75
Mount Thickness (mm):
3.8 ±0.1
Mount Diameter (mm):
51.0 +0/-0.2
Mount Thickness Including Threads (mm):
6.3

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Spectrally Flat from 400-700nm
  • Homogeneous Glass: Blocks by Absorption
  • Light/Exposure Control for Imaging

Mounted Absorptive Neutral Density (ND) Filters appear gray in color and reduce the amount of light reaching the camera's sensor. Since the transmission value only varies over a small percentage in the visible, there is no effect on color balance. Instead of just stopping down the lens aperture due to high light levels, ND filters allow for wider apertures which can be used to decrease the depth of field. This allows the important information to be separated from the background. Mounted Absorptive Neutral Density (ND) Filters, compared to polarizing filters, are ideal for overall light reduction in cases of extreme light intensity. By stacking filters, it is possible to achieve other Optical Density (OD) values. All mounted filters can be threaded together with identical male and female threads on each mount. Optical Density exhibits an additive relationship; for example, stacking filters with OD values of 0.6 and 0.9 yields a resultant density of 1.5. The Optical Density (OD) is related to the transmission by the following equation: T = 10-D x 100 = percent transmission.

Technical Information