eo_logo
 
Product added to cart

0.316" ID, Fiber Optic Adapter SX-6

See More by Dolan-Jenner

#38-944, 0.316" ID, Fiber Optic Adapter SX-6

×
Stock #38-944 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$64.40
Qty 1+
C$64.40
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Model Number:
SX-6
Inner Diameter (inches):
0.316
Type of Illumination:
Accessory

Physical & Mechanical Properties

Inner Diameter (mm):
8.03
Outer Diameter (mm):
25.00
Thickness (mm):
9.50
Construction:
6061-T6 Aluminum

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

Dolan-Jenner Fiber Optic Adapters are an accessory for light collimation. All adapters are constructed from 6061-T6 Aluminum. This makes the adapters durable and tough while remaining lightweight. Dolan-Jenner Fiber Optic Adapters have a 25mm outer diameter. Light guide adapters are necessary to mate our fiber optic light guides to our selection of fiber optic illuminators.