eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.345X CobaltTL Telecentric Lens

×
Stock #15-870 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,969.00
Qty 1+
C$3,969.00
Volume Pricing
Request Quote
Get Product Downloads
Flange Distance (mm):
17.5

Product Details

Stock No. of Mounting Clamp:
#63-233- Sold Separately
Type:
Telecentric Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
195.50
Maximum Diameter (mm):
70.0
Weight (g):
975

Optical Properties

Horizontal Field of View, 1/2" Sensor:
23.22mm
Horizontal Field of View, 2/3" Sensor:
31.93mm
Horizontal Field of View, 1" Sensor:
46.44mm
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.034
Horizontal Field of View, 1.1" Sensor:
40.96mm
Number of Elements (Groups):
9 (7)
Horizontal Field of View, 1/1.8" Sensor:
26.12mm
Typical Telecentricity @ 588nm (°):
<0.094
Typical Distortion @ 588nm (%):
<0.088
Primary Magnification PMAG:
0.345X
Working Distance (mm):
114
Aperture (f/#):
f/5 - f/16
Coating:
425 - 675nm BBAR
Depth of Field (mm):
±4.80mm at f/10 (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
40.88 x 30.65
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1.1"

Threading & Mounting

Filter Thread:
M67 x 0.75 (Female)
Mount:
C-Mount

Additional Info

Note:
CobaltTL

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Resolution Bi-Telecentric Lens with In-Line Illumination Options
  • Up to 20 MegaPixels, 2.2µm Pixel Size
  • 1.1", C-Mount Telecentric Lens with f/#'s as Low as f/4

TECHSPEC® CobaltTL Telecentric Lenses are designed for semiconductor and electronics inspection, measurement, and gauging applications. These telecentric lenses achieve high light throughput with industry leading low f/#s. Featuring less than 0.015° telecentricity and low 0.013% distortion, these lenses are ideal for image stitching applications. These 17.6mm diagonal sensor format lenses are compatible with the Sony IMX304 1.1” sensors and other similar format sensors such as the Sony IMX183. TECHSPEC® CobaltTL Telecentric Lenses produce unparalleled levels of contrast yielding maximum image quality with the highest degree of measurement accuracy. In-line versions provide the ability to rotate/reposition the inline illumination port to allow for maximum flexibility when machine building. TECHSPEC® CobaltTL Telecentric Lenses are compatible with high vibration environments and feature a removable recessed set screw for securely locking the iris in place.

#15-870, 0.345X CobaltTL Telecentric Lens, Distortion Plot
#15-870, 0.345X CobaltTL Telecentric Lens, Distortion Plot
#15-870, 0.345X CobaltTL Telecentric Lens, Relative Illumination Plot
#15-870, 0.345X CobaltTL Telecentric Lens, Relative Illumination Plot
#15-870, 0.345X CobaltTL Telecentric Lens, Telecentricity Plot
#15-870, 0.345X CobaltTL Telecentric Lens, Telecentricity Plot
#15-870, 0.345X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 114mm Working Distance, f5
#15-870, 0.345X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 114mm Working Distance, f5
#15-870, 0.345X CobaltTL Telecentric Lens, Depth of Field Plot, 114mm Working Distance, f5
#15-870, 0.345X CobaltTL Telecentric Lens, Depth of Field Plot, 114mm Working Distance, f5
#15-870, 0.345X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 114mm Working Distance, f10
#15-870, 0.345X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 114mm Working Distance, f10
#15-870, 0.345X CobaltTL Telecentric Lens, Depth of Field Plot, 114mm Working Distance, f10
#15-870, 0.345X CobaltTL Telecentric Lens, Depth of Field Plot, 114mm Working Distance, f10

Technical Information

 
Description Stock No. Length (A) Front Diameter (B) Back Diameter (C)
0.28X C-Mount #62-921 197.59mm 138.6mm 50mm
0.36X C-Mount #88-602 163.5mm 70mm 43.5mm
0.5X C-Mount #62-911 172.9mm 90mm 50mm
0.55X C-Mount #88-603 182.5mm 62mm 43.5mm
0.69X C-Mount #15-872 /              #15-873 (In-Line) 174.96mm 55mm 46mm
0.9X C-Mount #62-901 199.8mm 65mm 53mm