eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.37X MercuryTL™ Liquid Lens Telecentric Lens

0.37X MercuryTL™ Liquid Lens Telecentric Lens, #36-190

0.37X MercuryTL™ Liquid Lens Telecentric Lens, #36-190
×
Stock #36-190 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,982.00
Qty 1+
C$2,982.00
Volume Pricing
Request Quote
Get Product Downloads
Length excluding Threads (mm):
157.30
Horizontal Field of View, 1/2" Sensor:
17.3mm
Filter Thread:
M43 x 0.75 (Female)
Weight (g):
238
Horizontal Field of View, 1/3" Sensor:
13mm
Stock No. of Mounting Clamp:
#56-870 Sold Separately
Note:
MercuryTL™
Horizontal Field of View, 1/1.8" Sensor:
19.5mm
Typical Telecentricity @ 588nm (°):
<0.057
Typical Distortion @ 588nm (%):
<0.4
Mounting Diameter (mm):
45
Type:
Telecentric Lens
Primary Magnification PMAG:
0.37X
Maximum Sensor Format:
1/1.8"
Working Distance (mm):
84 - 101
Mount:
C-Mount
Aperture (f/#):
f/10
FOV @ Max Sensor Format, H x V (mm):
19.5 x 14.6
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Liquid Lens for Extended Depth of Field Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Up to 2/3", C-Mount Telecentric Lens
  • Magnification from 0.15X to 0.75X

TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses combine the capabilities of a telecentric lens with the flexibility of a liquid lens. These lenses combine the unique feature of telecentric lenses, eliminating parallax (or perspective) error, with a liquid lens, allowing for the focus to be electronically controlled. This combination provides quick working distance adjustment, while maintaining telecentricity, distortion, and image performance throughout the entire working distance range. TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses are ideal for gauging, measurement, and placement applications where quick depth of field adjustment is required.

As the liquid lens is used to focus the telecentric lens, its curvature changes. As its curvature changes, there will be small changes in the ray angles in the rear of the lens (incident on the image sensor). As a result, there are small field of view changes over the working distance range as the liquid lens refocuses the lens. However, the front (object space) ray angles are unaffected by the liquid lens changing curvature, allowing the telecentric lens to maintain telecentricity over the entire working distance range.

Note: Hirose cables and Liquid Lens Driver sold separately.

#36-190, 0.37X MercuryTL™ Liquid Lens Telecentric Lens, Distortion Plot
#36-190, 0.37X MercuryTL™ Liquid Lens Telecentric Lens, Distortion Plot
#36-190, 0.37X MercuryTL™ Liquid Lens Telecentric Lens, Relative Illumination Plot
#36-190, 0.37X MercuryTL™ Liquid Lens Telecentric Lens, Relative Illumination Plot
#36-190, 0.37X MercuryTL™ Liquid Lens Telecentric Lens, Telecentricity Plot
#36-190, 0.37X MercuryTL™ Liquid Lens Telecentric Lens, Telecentricity Plot
#36-190, 0.37X MercuryTL™ Liquid Lens Telecentric Lens, Modulated Transfer Function (MTF) Plot, 92mm Working Distance, f10
#36-190, 0.37X MercuryTL™ Liquid Lens Telecentric Lens, Modulated Transfer Function (MTF) Plot, 92mm Working Distance, f10
#36-190, 0.37X MercuryTL™ Liquid Lens Telecentric Lens, Depth of Field Plot, 92mm Working Distance, f10
#36-190, 0.37X MercuryTL™ Liquid Lens Telecentric Lens, Depth of Field Plot, 92mm Working Distance, f10