eo_logo
 
Product added to cart

0.40 NA, 6.25mm FL, HOYA Molded Glass Aspheric Lens

See More by Hoya

HOYA Molded Glass Aspheric Lenses

×
Stock #13-586 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$138.60
Qty 1-10
C$138.60
Qty 11+
C$109.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens
Model Number:
AH11_Z

Physical & Mechanical Properties

Diameter (mm):
6.38 +0.00/-0.02
Clear Aperture CA (mm):
5.65
Center Thickness CT (mm):
2.50
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
6.25 @ 780nm
Numerical Aperture NA:
0.40
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
M-LAF81
Aspheric Design Wavelength (nm):
780
Coating:
BBAR (755 - 805nm)
Coating Specification:
Ravg <1.5% @ 755 - 805nm (theoretical per surface)
f/#:
0.98
Wavelength Range (nm):
755 - 805
Working Distance (mm):
4.57
Conjugate Distance:
0
Transmitted Wavefront, RMS @ 632.8nm:
0.049λ

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Precision Glass Molded Lenses
  • Compact Sizes for Integration into Measurement Systems
  • Multiple Glass Substrates Available

HOYA Molded Glass Aspheric Lenses are used in applications that require lenses with small sizes and high transmission that correct for spherical aberration. These aspheric lenses are manufactured through a patented molding process that produces precision aspheric surfaces to minimize wavefront error. Their small diameters and thicknesses allow for these molded aspheric lenses to be integrated into measurement systems, biomedical instrumentation, or other optical tools. HOYA Molded Glass Aspheric Lenses are available in multiple glass types that offer higher refractive indices and lower dispersion than other molded glass aspheric lens offerings.

Frequently Purchased Together