eo_logo
 
Product added to cart

0.420 - 1.08μm, 300mW, Silicon Power Detector

Photodetector with Attenuator

×
Stock #89-309 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,526.00
Qty 1+
C$1,526.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Filters Included :
OD 1.0 Attenuator
Compatible Meters:
Premier (#89-306)
Deluxe (#89-305)
USB (#89-307)

Physical & Mechanical Properties

Dimensions (mm):
38.1 Dia. x 27.4 T
Weight (g):
130
Weight (kg):
0.13
Active Area (mm):
10

Optical Properties

Wavelength Range (nm):
420 - 1080
Wavelength Range (μm):
0.420 - 1.08

Sensor

Type of Sensor:
Silicon

Electrical

Maximum Incident Beam Power (mW):
300
Maximum Incident Beam Power (W):
0.3
Maximum Incident Power Density (W/cm2):
100
Maximum Incident Power Density (kW/cm2):
0.1
Noise Level:
10 pW

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

Edmund Optics® Power and Energy Detectors provide fast response times and accurate measurements for beam analysis. Versatile pyroelectric energy detectors with broadband coatings are optimized for low to high power densities. Photodetectors, thermopile detectors and volume absorbers can be used with a variety of laser powers ranging from the nanowatts to multi-kilowatts.

Accessories

Title CompareStock Number  Price Buy
Pyroelectric Sensor Laser Damage Test Targets (Pack of 5) #15-270 C$596.40   Request Quote
  • Contact Us
    ×
Pyroelectric Sensor Laser Damage Test Target #15-267 C$145.60   Request Quote
  • In Stock
    ×

Frequently Purchased Together