eo_logo
 
Product added to cart

0.5" Travel, 1.12"L x 0.59"W Ball Bearing Slide

0.5" Travel, 1.12"L x 0.59"W Ball Bearing Slide, #53-849

×
Stock #53-849 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$224.11 C$257.60
Qty 1+
C$224.11 C$257.60
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Type of Drive:
Manual
Type:
English
Stage Size (mm):
15.0 x 28.4
Travel (inches):
0.5
Construction:
Aluminum Top and Base/440C Stainless Steel Bearings
Height (inches):
0.32
Load Capacity, Normal (lbs):
4.9
Mounting Threads:
(4) 2-56 on Top
S.H.C.S. C'bore:
(2) #2 on Base
Stage Size (inches):
0.59 x 1.12
Straight Line Accuracy (inches):
0.00025/inch of travel
Weight (lbs):
0.03

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Straight Line Accuracy
  • Low Wear, Low Friction Sliding Motion
  • Preloaded to Eliminate Wobble and Unwanted Play

Linear Motion Ball Bearing Slides are mechanically simple linear motion devices comprised of a stationary base with a mobile carriage riding on top. One row of hardened steel balls on each side of the base provides the accurate, low-friction sliding motion between the stationary base and the top slide. Each row of bearings is contained between two hardened, precision steel rods. Linear Motion Ball Bearing Slides are preloaded to eliminate wobble and unwanted play in the system. Ball slides are functionally much more reliable than dovetail slides since there is no direct sliding contact between the top and bottom pieces. The slides also eliminate the rapid wear problems, regular lubrication requirements, and the skipping/jumping (caused by the increased force needed to initiate movement) that are characteristic of dovetail assemblies. 

Technical Information

 
Dimensions (Inches) Base Mounting Holes Top Mounting Holes Stock No.
Fig. A B C D E F G H J K L M N
B 0.59 1.12 0.32 0.24 0.24 1 0.19 0.75 #2 0.218 0.63 2-56 4 #53-849
B 0.59 2.12 0.32 0.24 0.24 1 0.37 1.38 #2 0.218 1.63 2-56 4 #53-850
B 1.00 1.68 0.50 0.36 0.36 1 0.22 1.25 #4 0.438 1.25 6-32 4 #53-853
A 2.62 2.62 1.00 1.48 0.61 - 0.31 2.00 - 2.00 10-32 8 #37-356
B 1.75 3.00 0.75 0.88 0.40 5.00 0.31 2.38 #6 1.000 0.50 6-32 12 #37-361
 
Type A B C D E F G Stock No.
Figure A 4" 0.69" 0.5" 6 - - - #37-363
Figure A 5" 1.19" 1" #37-364
Figure A 6" 1.69" 0.5" 10 1 #37-365
Figure B 9" 2" 3.5" 3 3 1.5" 8 #37-366
Figure B 12" 5" 5 1" 12 #37-367
Figure B 15" 4" 3.25" 5 6 1.5" 14 #37-368
Figure B 18" 4" 8 1" 18 #37-369