eo_logo
 
Product added to cart

LightPath 355485 | 1 x 1mm, 0.50 NA, BBAR (1050-1600nm), Molded Aspheric Lens

See More by Lightpath®
×
Stock #37-114 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$158.84
Volume Pricing
Qty 1-10 C$158.84 each
Qty 11-49 C$139.75 each
Need More? Request Quote
Product Downloads

Specifications

General

Lightpath Lens Code:
355485
Type:
Aspheric Lens
Typical Applications:
Finite Conjugate for Magnification
Note:
NA, Image (mm): 0.10
WD, Image (mm): 3.03
WD, Object (mm): 0.3

Physical & Mechanical Properties

Dimensions (mm):
1.0 x 1.0 ±0.015
Clear Aperture CA (mm):
0.35
Edge Thickness ET (mm):
0.51
Center Thickness CT (mm):
0.66 ±0.05
Bevel:
Protective as needed

Optical Properties

Effective Focal Length EFL (mm):
0.55 @ 1550nm
Numerical Aperture NA:
0.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
1550
Coating:
BBAR (1050-1600nm)
Coating Specification:
Rabs <1.0% @ 1050 - 1600nm
Surface Quality:
40-20
f/#:
1.00
Wavelength Range (nm):
1050 - 1600
Working Distance (mm):
0.3
Conjugate Distance:
Finite
Transmitted Wavefront Error (λ, RMS):
< 0.04

Environmental & Durability Factors

Operating Temperature (°C):
≤200

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics

Technical Information