eo_logo
 
Product added to cart

LightPath 354125 | 11mm Dia., 0.50 NA, BBAR (1050-1600nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #33-427 Clearance In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$116.20
Qty 1+
C$116.20
Volume Pricing
Request Quote
Get Product Downloads
Compatible Window:
Thickness: 0.25 (t) (mm)
Material: B-K7

Product Details

Lightpath Lens Code:
354125
Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
11.00 ±0.015
Clear Aperture CA (mm):
10
Edge Thickness ET (mm):
1.092
Center Thickness CT (mm):
3.64 ±0.40
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
10.00 @ 633nm
Numerical Aperture NA:
0.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
633
Coating:
BBAR (1050-1600nm)
Coating Specification:
Rabs <1.0% @ 1050 - 1600nm
Surface Quality:
60-40
f/#:
1.00
Wavelength Range (nm):
1050 - 1600
Working Distance (mm):
7.8
Conjugate Distance:
Infinite
Transmitted Wavefront Error (λ, RMS):
< 0.087

Environmental & Durability Factors

Operating Temperature (°C):
≤200

Additional Info

Typical Applications:
Collimate or Focus Laser Light

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics