eo_logo
 
Product added to cart

0.50" Travel, 0.001" Grad, Micrometer Drive Mech

Drive Mechanisms

×
Stock #58-660 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$233.80
Qty 1+
C$233.80
Volume Pricing
Request Quote
Get Product Downloads
Graduation (inches):
0.001
Stem Diameter (mm):
9.5
Stem/Spindle:
Plain/Flat
Stem Length (mm):
9.5
Spindle Diameter (mm):
6.6 (0.26")
Min. Spindle Length (mm):
6.35 (0.25")
Max. Diameter (mm):
13.7 (0.54")
Overall Length (mm):
60.5 (2.38")

Product Details

Type:
English
Manufacturer:
PARKER-HANNIFIN

Physical & Mechanical Properties

Travel (inches):
0.5

Hardware & Interface Connectivity

Type of Drive:
English Micrometer

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Micrometer, Fine Screw, Digital and Differential Options Available
  • Compatible with our Ball Bearing Stages

These drive mechanisms add versatility to our selection of ball bearing stages. Four options are available: micrometer (English and Metric), fine screw, digital, and differential.

Please reference individual product descriptions to see which stages are compatible with each drive mechanism.