eo_logo
 
Product added to cart

LightPath 354453 | 6mm Dia., 0.55 NA, BBAR (1050-1600nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #87-159 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$54.60 C$91.00
Qty 1-10
C$54.60 C$91.00
Qty 11+
C$48.30 C$80.50
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
6.00 ±0.020
Effective Focal Length EFL (mm):
4.60 @ 655nm
Numerical Aperture NA:
0.55
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
655
Coating:
BBAR (1050-1600nm)
Coating Specification:
Rabs <1.0% @ 1050 - 1600nm
Surface Quality:
40-20
Clear Aperture CA (mm):
4.8
Edge Thickness ET (mm):
1.75
Center Thickness CT (mm):
3.14 ±0.02
f/#:
0.91
Bevel:
Protective bevel as needed
Compatible Window:
Thickness: 0.28 (t) (mm)
Material: BK7
Distance from Window to Lens (D) (mm):
2.049
Lightpath Lens Code:
354453
Operating Temperature (°C):
≤200
Type:
Aspheric Lens
Wavelength Range (nm):
1050 - 1600
Typical Applications:
Collimate or Focus Laser Light
Working Distance (mm):
2.7
Conjugate Distance:
Infinite
Transmitted Wavefront Error (λ, RMS):
< 0.09

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics