eo_logo
 
Product added to cart

0.55 NA, 5.30mm FL, RPO VIS Molded Glass Aspheric Lens

×
Stock #73-658 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$185.50
Qty 1+
C$185.50
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
7.33 +0/-0.020
Clear Aperture CA (mm):
5.83
Center Thickness CT (mm):
2.93
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
5.30
Numerical Aperture NA:
0.55
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
H-ZLaF52
Aspheric Design Wavelength (nm):
633
Coating:
BBAR (400 - 600nm)
Coating Specification:
Ravg <1% @ 400 - 600nm
Surface Quality:
60-40
f/#:
0.72
Wavelength Range (nm):
400 - 600
Working Distance (mm):
3.59

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Precision Visible Glass Molded Lenses
  • Ideal for High Volume Production Requirements
  • Multiple Glass Substrates Available

Rochester Precision Optics (RPO) Visible Molded Glass Aspheric Lenses offer several key benefits, including high precision, >99% transmission, and improved performance by reducing optical aberrations, leading to smaller spot sizes and sharper images. Cost-effective molding processes enable options for high-quantity OEM integration while maintaining consistent specifications. Rochester Precision Optics (RPO) Visible Molded Glass Aspheric Lenses are available with various focal lengths and numerical apertures and are AR coated for >99% transmission from 400 - 600nm. Their lightweight form factor, small diameter, and reduced thickness allow these molded aspheric lenses to be integrated into cameras, aerospace systems, measurement systems, biomedical instrumentation, and handheld optical tools.