eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.5mm Thick, T-Mount Brass Spacer Ring

Brass Spacer Ring

Brass Spacer Ring

×
Stock #58-737 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$15.07
Volume Pricing
Qty 1-4 C$15.07 each
Qty 5-9 C$13.97 each
Qty 10-25 C$13.23 each
Need More? Request Quote
Product Downloads

Specifications

General

Function:
Spacer Ring

Physical & Mechanical Properties

Thickness (mm):
0.50
Outer Diameter (mm):
47.0
Inner Diameter (mm):
42.0

Threading & Mounting

Thread Type:
T-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

• Fit Over Male C, S, and T-Mount Threads
• Wide Range of Thicknesses Available for Accurate Spacing
• Spacer Ring Kits Available

TECHSPEC® C, S, and T-Mount Brass Spacer Rings fit over the male threads on our C, S, and T-Mount components, extending the overall length of the system. These spacer rings are ideal for making incremental adjustments to component spacing within an optical system. TECHSPEC® C, S, and T-Mount Brass Spacer Rings are available in thicknesses ranging from 0.25mm to 2.0mm, ensuring that application specific spacing is available. Kits of C-Mount and S-Mount Spacer Rings with 2 of each size can be found under the “Accessories” tab for this product. These spacer rings can be combined in multiple configurations to achieve the desired spacing distance.