eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.5X, 65mm WD, In-Line CompactTL™ Telecentric Lens

65mm WD, 0.5X, In-Line Version (Left) and VIS Version (Right)

65mm WD, 0.5X, In-Line Version (Left) and VIS Version (Right)
×
Stock #67-310 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,519.00
Qty 1+
C$1,519.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length excluding Threads (mm):
89.98
Horizontal Field of View, 1/2" Sensor:
12.8mm
Horizontal Field of View, 2/3" Sensor:
17.6mm
Filter Thread:
M25.5 x 0.50 (Female)
Maximum Diameter (mm):
32.00
Weight (g):
87
Horizontal Field of View, 1/3" Sensor:
9.6mm
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.028
Working Distance Tolerance (mm):
±1
Number of Elements (Groups):
6 (4)
Note:
CompactTL™
Typical Telecentricity @ 588nm (°):
0.052
Typical Distortion @ 588nm (%):
0.0304
Manufacturer:
Edmund Optics®
Type:
Telecentric Lens
Primary Magnification PMAG:
0.5X
Maximum Sensor Format:
2/3"
Working Distance (mm):
65
Mount:
C-Mount
Style:
In-Line Illumination
Aperture (f/#):
f/9
Coating:
λ/4 MgF2
Compatible Light Guide/Source:
1/4" (0.312") and 1/8" (0.187")
Depth of Field (mm):
±1.85mm (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
17.6 x 13.2
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • 2/3", C-Mount Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Small Telecentric Lens with Coaxial Illumination Options

TECHSPEC® CompactTL™ Telecentric Lenses are designed for applications with tight space constraints due to their ultra-compact design. These lenses feature a 2/3” sensor format and a variety of different working distance and magnification options. From single unit to high volume implementation, these lenses provide a great price to performance ratio. TECHSPEC® CompactTL™ Telecentric Lenses are perfect for integration into gauging systems due to their excellent telecentricity and low distortion. The fixed iris and lockable focus make these lenses ideal for implementation into factory floors and assembly lines, as they will remain fixed over time.

#67-310, 0.5X, 65mm WD, In-Line CompactTL™ Telecentric Lens, Distortion Plot
#67-310, 0.5X, 65mm WD, In-Line CompactTL™ Telecentric Lens, Distortion Plot
#67-310, 0.5X, 65mm WD, In-Line CompactTL™ Telecentric Lens, Relative Illumination Plot
#67-310, 0.5X, 65mm WD, In-Line CompactTL™ Telecentric Lens, Relative Illumination Plot
#67-310, 0.5X, 65mm WD, In-Line CompactTL™ Telecentric Lens, Telecentricity Plot
#67-310, 0.5X, 65mm WD, In-Line CompactTL™ Telecentric Lens, Telecentricity Plot
#67-310, 0.5X, 65mm WD, In-Line CompactTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 65mm Working Distance, f9
#67-310, 0.5X, 65mm WD, In-Line CompactTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 65mm Working Distance, f9
#67-310, 0.5X, 65mm WD, In-Line CompactTL™ Telecentric Lens, Depth of Field Plot, 65mm Working Distance, f9
#67-310, 0.5X, 65mm WD, In-Line CompactTL™ Telecentric Lens, Depth of Field Plot, 65mm Working Distance, f9