eo_logo
 
Product added to cart

0.6 OD, 12.5mm Dia., VIS 0° Coated, Absorptive ND Filter

See More by Hoya

Anti-Reflection (AR) Coated HOYA Absorptive Neutral Density (ND) Filters

×
Stock #13-084 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$77.00
Qty 1-10
C$77.00
Qty 11+
C$67.20
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Neutral Density Filter

Physical & Mechanical Properties

Diameter (mm):
12.50
Thickness (mm):
2.50
Thickness Tolerance (mm):
±0.5
Dimensional Tolerance (mm):
±0.1
Parallelism (mm):
<0.02

Optical Properties

Optical Density OD (Average):
0.6 ±0.05 @ 400-700nm (Uncoated Filter)
Nominal Optical Density @ Center of Coating:
0.53 @ 550nm
Glass/Filter Number:
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ND Filter Glass
Coating:
VIS 0° (425-675nm)
Index of Refraction nd:
1.51
Surface Quality:
80-50
Transmission (%):
25.0 (average) @ 400 - 700nm
Blocking Wavelength Range (nm):
400 - 700
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Wavelength Range (nm):
425 - 675

Material Properties

Transformation Temperature (°C):
535

Additional Info

Stock No. of Uncoated Filter:

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Optical Densities from 0.1 to 4.0
  • VIS 0°, NIR I, and NIR II Coating Options
  • 12.5, 25, and 50mm Diameter Sizes
  • Uncoated HOYA or SCHOTT ND Filters Also Available

Anti-Reflection (AR) Coated HOYA Absorptive Neutral Density (ND) Filters feature HOYA colored glass substrates that are AR coated on both surfaces to reduce back reflections in the visible or near-infrared (NIR) spectra. VIS 0°, NIR I, and NIR II broadband AR coatings cover the spectral ranges of 425-675nm, 600-1050nm, and 750-1550nm. These neutral density filters attenuate light via absorption and can be stacked together to achieve custom optical densities to meet application requirements. Anti-Reflection (AR) Coated HOYA Absorptive Neutral Density (ND) Filters are ideal for use in imaging and detection applications to reduce stray light, as well as in general filter stacking applications to control intensity. The standard metric diameters of 12.5, 25, and 50mm are compatible with our TECHSPEC® C, S, and T-Mount Circular Optic Mounts for benchtop applications.