eo_logo
 
Product added to cart

0.62 NA, 3.10mm FL, RPO VIS Molded Glass Aspheric Lens

×
Stock #73-665 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$126.14
Qty 1+
C$126.14
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
6.33 ±0.015
Clear Aperture CA (mm):
5.40
Center Thickness CT (mm):
3.19
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
3.10
Numerical Aperture NA:
0.62
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
H-ZLaF52
Aspheric Design Wavelength (nm):
633
Coating:
BBAR (400 - 600nm)
Coating Specification:
Ravg <1% @ 400 - 600nm
Surface Quality:
60-40
f/#:
0.49
Wavelength Range (nm):
400 - 600
Working Distance (mm):
1.76

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Precision Visible Glass Molded Lenses
  • Ideal for High Volume Production Requirements
  • Multiple Glass Substrates Available

Rochester Precision Optics (RPO) Visible Molded Glass Aspheric Lenses offer several key benefits, including high precision, >99% transmission, and improved performance by reducing optical aberrations, leading to smaller spot sizes and sharper images. Cost-effective molding processes enable options for high-quantity OEM integration while maintaining consistent specifications. Rochester Precision Optics (RPO) Visible Molded Glass Aspheric Lenses are available with various focal lengths and numerical apertures and are AR coated for >99% transmission from 400 - 600nm. Their lightweight form factor, small diameter, and reduced thickness allow these molded aspheric lenses to be integrated into cameras, aerospace systems, measurement systems, biomedical instrumentation, and handheld optical tools.

Related Products