eo_logo
 
Product added to cart

0.65X - 4.6X Dynamic Focus VZM™ Lens

Dynamic Focus VZM™ Lens

Dynamic Focus VZM™ Lens

×
Stock #89-999 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,019.87 C$2,039.73
Qty 1+
C$1,019.87 C$2,039.73
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
248.00
Filter Thread:
M22.5 x 0.50
Working Distance Tolerance (mm):
±3
Zoom Ratio:
7:1
Type:
Zoom Lens
Primary Magnification PMAG:
0.65X - 4.6X
Maximum Sensor Format:
2/3"
Working Distance (mm):
87.00
Style:
Liquid Lens
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Electronically Adjust Focus with Integrated Liquid Lens
  • Allows Magnification Adjustment without changing Working Distance
  • Overcomes Depth of Field Limitations

The Dynamic Focus VZM™ Lens utilizes an internal liquid lens to easily and seamlessly adjust focus over a 7X range, from 0.65X to 4.6X, while maintaining the zoom capabilities of the standard VZM™ Zoom Imaging Lenses. The lens also features a lockable iris, zoom control, and a rotatable mount that allows the camera to be properly oriented. Additionally, a removable mounting flange allows the lens to fit into the 50mm diameter thru hole of the rack and pinion mount #03-609. The liquid lens focus can be controlled via the ruggedized 6-pin Hirose connector and a USB port, while coarse magnification adjustments can be made manually. The software and driver (#88-940) allows the Dynamic Focus VZM™ Lens to be programmed to cycle through focus with a square, sinusoidal, or sawtooth waveform or adjustable frequency and focus-shift range.

These lenses won the Bronze Level 2015 Innovators Award.

Note: Optotune liquid lens driver #88-940 and hirose cable #88-941 (sold separately) are required for operation. For illumination purposes, it is recommended to use the 1.125” inner diameter fiber optic ring light (#54-175), which can connect to any of our fiber optic illuminators.

Technical Information

 
Magnification Setting 0.75X 1X 2X 3X 4X 4.5X
Magnification Range 0.65X - 1.15X 0.9X - 1.2X 1.5X - 2.0X 2.4X - 3.0X 3.2X - 4.0X 3.7X - 4.6X
Working Distance (mm) 20 - 101 20 - 100 54 - 90 75 - 90 82 - 90 84 - 90
Horizontal Field of View, 2/3" Sensor (mm) 13.5 - 7.7 9.8 - 7.3 5.9 - 4.4 3.7 - 2.9 2.8 - 2.2 2.4 - 1.9
Horizontal Field of View, 1/2" Sensor (mm) 9.8 - 5.6 7.1 - 5.3 4.3 - 3.2 2.7 - 2.7 2.0 - 1.6 1.7 - 1.4